System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213-12-01
Part #:VG-213-12-01
Catalog #:VG-213-12-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Guide Rail Bracket- Stainless Steel- 1/2" Rod (Cross Ref. 13S00001) | Depth (in): | 2.38 in |
| Height (in): | 6.33 in | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-213 | Product Type: | Brackets (Stainless Steel) |
| Rod Center to Top of Slot: | 3.07 | Measurement System: | Universal |
| Product Line: | Conveying Components | Straight/Swivel: | Straight |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405174955 | Weight: | 0.50 LB |
| Packaged Length: | 7.35 IN | Packaged Width: | 3.85 IN |
| Packaged Height: | 1.95 IN |

