System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213N-12-01
Part #:VG-213N-12-01
Catalog #:VG-213N-12-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Side Guide Bracket- Stainless Steel- For Pin D=12-13 with nut (Cross Ref. 13S00007) | Material: | Stainless Steel |
| Type: | Stainless Steel Bracket | Component Series: | VG-213 |
| Product Type: | Brackets (Stainless Steel) | Measurement System: | Universal |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Depth (in): | 2.38 in |
| Height (in): | 6.33 in | Straight/Swivel: | Straight |
| Rod Center to Top of Slot: | 3.07 | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405486362 | Weight: | 0.50 LB |

