System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213R-12-01
Part #:VG-213R-12-01
Catalog #:VG-213R-12-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Rotating Stainless Steel Bracket | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-213 | Product Type: | Brackets (Stainless Steel) |
| Depth (in): | 2.88 in | Rod Center to Top of Slot: | 3.07 |
| Straight/Swivel: | Swivel | Length (in): | 2.88 in |
| Measurement System: | Universal | Width (in): | 1.38 in |
| Height (in): | 5.9 in | Product Line: | Conveying Components |
| Base Type: | VG-213R-B | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405486638 | Weight: | 1.11 LB |
| Packaged Length: | 5.70 IN | Packaged Width: | 5.40 IN |
| Packaged Height: | 1.75 IN |

