System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213R-TOP-12
Part #:VG-213R-TOP-12
Catalog #:VG-213R-TOP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Rotating Top: | VG-213R-TOP |
| Version: | Rotating Top for Stainless Steel Bracket | Type: | Stainless Steel Bracket |
| Product Line: | Conveying Components | Width (in): | 0.93 in |
| Product Type: | Brackets (Stainless Steel) | Component Series: | VG-213 |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Swivel |
| Height (in): | 1.54 in | Measurement System: | Universal |
| Length (in): | 1.52 in | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405486911 | Weight: | 0.29 LB |

