System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.5-in - VG-213TN-58-01
Part #:VG-213TN-58-01
Catalog #:VG-213TN-58-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Stainless Steel Bracket with Positioning Tab | Material: | Stainless Steel |
| Type: | Stainless Steel Bracket | Component Series: | VG-213 |
| Depth (in): | 2.38 in | Product Line: | Conveying Components |
| Rod Center to Top of Slot: | 3.07 | Height (in): | 6.33 in |
| Base Diameter (in): | 0 in | Measurement System: | Universal |
| Straight/Swivel: | Straight | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Brackets (Stainless Steel) | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405487048 | Weight: | 0.46 LB |
| HTC: | 3926.90.9995 | Country of Origin: | United States of America |

