System Plast Stainless Steel Bracket; Series: VG-213, for Rod dia: 0.625-in - VG-213-58-01
Part #:VG-213-58-01
Catalog #:VG-213-58-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Guide Rail Bracket- Stainless Steel- 5/8" Rod (Cross Ref. 13S00005) | Length (in): | 2.38 in |
| Straight/Swivel: | Straight | Rod Center to Top of Slot: | 3.07 |
| Product Type: | Brackets (Stainless Steel) | Product Group: | Side Guide Brackets and Accessories |
| Depth (in): | 2.38 in | Height (in): | 6.33 in |
| Width (in): | 2.67 in | Measurement System: | Universal |
| Component Series: | VG-213 | Product Line: | Conveying Components |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405174962 | Weight: | 0.54 LB |

