System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.5-in - VG-223-12-01
Part #:VG-223-12-01
Catalog #:VG-223-12-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Stainless Steel Bracket | Material: | Stainless Steel |
| Version: | Heavy Duty, Stainless Steel Bracket | Height (in): | 8.85 in |
| Straight/Swivel: | Straight | Length (in): | 2.94 in |
| Product Type: | Brackets (Stainless Steel) | Product Line: | Conveying Components |
| Component Series: | VG-223 | Measurement System: | Universal |
| Width (in): | 1.51 in | Rod Center to Top of Slot: | 4.26 |
| Product Group: | Side Guide Brackets and Accessories | Depth (in): | 2.94 in |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 662288970125 | Weight: | 0.87 LB |
| Packaged Length: | 9.30 IN | Packaged Width: | 4.65 IN |
| Packaged Height: | 2.00 IN |

