System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.5-in - VG-223-12-02
Part #:VG-223-12-02
Catalog #:VG-223-12-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Heavy Duty, Extended Stainless Steel Bracket |
| Type: | Stainless Steel Bracket | Product Type: | Brackets (Stainless Steel) |
| Rod Center to Top of Slot: | 4.26 | Measurement System: | Universal |
| Straight/Swivel: | Straight | Height (in): | 8.85 in |
| Component Series: | VG-223 | Product Group: | Side Guide Brackets and Accessories |
| Depth (in): | 3.69 in | Product Line: | Conveying Components |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405487413 | Weight: | 1.44 LB |
| Packaged Length: | 9.80 IN | Packaged Width: | 5.80 IN |
| Packaged Height: | 2.15 IN |

