System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.5-in - VG-223N-12-01
Part #:VG-223N-12-01
Catalog #:VG-223N-12-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Heavy Duty, Stainless Steel Bracket | Type: | Stainless Steel Bracket |
| Material: | Stainless Steel | Product Line: | Conveying Components |
| Component Series: | VG-223 | Measurement System: | Universal |
| Rod Center to Top of Slot: | 4.26 | Depth (in): | 2.94 in |
| Straight/Swivel: | Straight | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Brackets (Stainless Steel) | Base Diameter (in): | 0 in |
| Height (in): | 8.85 in | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405487512 | Weight: | 0.15 LB |

