System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.5-in - VG-223N-12-02
Part #:VG-223N-12-02
Catalog #:VG-223N-12-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Heavy Duty, Extended Stainless Steel Bracket | Straight/Swivel: | Straight |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 4.26 |
| Product Type: | Brackets (Stainless Steel) | Measurement System: | Universal |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-223 |
| Depth (in): | 3.69 in | Height (in): | 8.85 in |
| Base Diameter (in): | 0 in | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405487536 | Weight: | 0.80 LB |

