System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.5-in - VG-223RN-TOP-12
Part #:VG-223RN-TOP-12
Catalog #:VG-223RN-TOP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Rotating Top: | VG-223RN-TOP | Type: | Stainless Steel Bracket |
| Version: | Rotating Top with Nut Fastener For Heavy Duty Stainless Steel Bracket | Material: | Stainless Steel |
| Product Group: | Side Guide Brackets and Accessories | Product Line: | Conveying Components |
| Base Diameter (in): | 0 in | Measurement System: | Universal |
| Straight/Swivel: | Swivel | Component Series: | VG-223 |
| Product Type: | Brackets (Stainless Steel) | Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405487895 | Weight: | 0.29 LB |

