System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.625-in - VG-223-58-01
Part #:VG-223-58-01
Catalog #:VG-223-58-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Heavy Duty, Stainless Steel Bracket | Product Line: | Conveying Components |
| Component Series: | VG-223 | Rod Center to Top of Slot: | 4.26 |
| Depth (in): | 2.94 in | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Brackets (Stainless Steel) | Measurement System: | Universal |
| Height (in): | 8.85 in | Straight/Swivel: | Straight |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405487482 | Weight: | 0.91 LB |

