System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.625-in - VG-223RN-58-01
Part #:VG-223RN-58-01
Catalog #:VG-223RN-58-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Length (in): | 3.44 in | Component Series: | VG-223RN |
| Rod Center to Top of Slot: | 3.31 | Product Type: | Bracket (Stainless Steel) |
| Product Group: | Side Guide Brackets and Accessories | Type: | Stainless Steel Bracket |
| Height (in): | 8.85 in | Measurement System: | Imperial |
| Width (in): | 1.51 in | Version: | Bracket with Eyelet and Nut~for 5/8" Rod |
| Material: | Stainless Steel | Straight/Swivel: | Straight |
| Product Line: | Conveying Components | Depth (in): | 3.44 in |
| Rod Diameter (in): | 5/8 in |
General Specifications
| UPC: | 787405487888 | Weight: | 0.86 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

