System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.75-in - VG-223-34-02
Part #:VG-223-34-02
Catalog #:VG-223-34-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | Heavy Duty, Extended Stainless Steel Bracket | Material: | Stainless Steel |
| Type: | Stainless Steel Bracket | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Brackets (Stainless Steel) | Straight/Swivel: | Straight |
| Depth (in): | 3.69 in | Base Diameter (in): | 0 in |
| Height (in): | 8.85 in | Product Line: | Conveying Components |
| Measurement System: | Universal | Component Series: | VG-223 |
| Rod Center to Top of Slot: | 4.26 | Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405487475 | Weight: | 1.03 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

