System Plast Stainless Steel Bracket; Series: VG-223, for Rod dia: 0.75-in - VG-223-58-02
Part #:VG-223-58-02
Catalog #:VG-223-58-02
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Version: | Heavy Duty, Extended Stainless Steel Bracket | Measurement System: | Universal |
| Component Series: | VG-223 | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Rod Center to Top of Slot: | 4.26 |
| Width (in): | 1.51 in | Depth (in): | 3.69 in |
| Straight/Swivel: | Straight | Height (in): | 8.85 in |
| Product Type: | Brackets (Stainless Steel) | Length (in): | 3.69 in |
| Rod Diameter (in): | 0.75 in |
General Specifications
| UPC: | 787405487499 | Weight: | 0.95 LB |

