System Plast Stainless Steel Bracket; Series: VG-223 - VG-223F-01
Part #:VG-223F-01
Catalog #:VG-223F-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Stainless Steel Bracket | Material: | Stainless Steel |
| Version: | Heavy Duty, Stainless Steel Bracket with Flat Slot | Measurement System: | Universal |
| Product Line: | Conveying Components | Straight/Swivel: | Straight |
| Product Type: | Brackets (Stainless Steel) | Product Group: | Side Guide Brackets and Accessories |
| Depth (in): | 2.94 in | Component Series: | VG-223 |
| Rod Center to Top of Slot: | Variable | Height (in): | 9.45 in |
General Specifications
| UPC: | 787405487505 | Weight: | 0.70 LB |
| Packaged Length: | 9.40 IN | Packaged Width: | 7.40 IN |
| Packaged Height: | 1.65 IN | HTC: | 7326.19.0080 |
| Country of Origin: | United States of America |

