System Plast Stainless Steel Bracket; Series: VG-253B, for Rod dia: 1/2-in - VG-253B-S-12
Part #:VG-253B-S-12
Catalog #:VG-253B-S-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Fastener: | 1/4-20 | Material: | Stainless Steel |
| Type: | Stainless Steel Bracket | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Width (in): | 1.25 in |
| Measurement System: | Universal | Component Series: | VG-253B |
| Height (in): | 2.2 in | Length (in): | 5 in |
| Version: | Bracket w/ Hex Head Bolt, for 1/2" Rod | Product Type: | Bracket (Rod Mount - SS) |
| Product Group: | Side Guide Solutions | Slot Outer Center Distance (in): | 4 in |
| Slot Inner Center Distance (in): | 3 in | Rod Diameter (in): | .5 in |
General Specifications
| UPC: | 787405186798 | Weight: | 0.34 LB |
| HTC: | 7326.19.0080 | Country of Origin: | United States of America |

