System Plast Stainless Steel Bracket; Series: VG-253K, for Rod dia: 1/2-in - VG-253K-S-12
Part #:VG-253K-S-12
Catalog #:VG-253K-S-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Product Type: | Bracket (Rod Mount - SS) | Product Group: | Side Guide Solutions |
| Thread (in): | 0.375 in | Component Series: | VG-253K |
| Width (in): | 1.25 in | Height (in): | 2.2 in |
| Product Line: | Conveying Components | Base Diameter (in): | 0 in |
| Measurement System: | Imperial | Length (in): | 5 in |
| Version: | Bracket w/ Hand Knob- for 1/2" Rod (Cross Ref. 13S00100) | Rod Diameter (in): | .5 in |
| Slot Inner Center Distance (in): | 3 in | Slot Outer Center Distance (in): | 4 in |
General Specifications
| UPC: | 726166449254 | Weight: | 0.45 LB |
| Packaged Length: | 5.00 IN | Packaged Width: | 2.20 IN |
| Packaged Height: | 1.25 IN |

