System Plast Stainless Steel Bracket; Series: VG-253K, for Rod dia: 5/8-in - VG-253K-S-58
Part #:VG-253K-S-58
Catalog #:VG-253K-S-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Component Series: | VG-253K | Width (in): | 1.25 in |
| Height (in): | 2.2 in | Product Line: | Conveying Components |
| Version: | Bracket w/ Hand Knob- for 5/8" Rod (Cross Ref. 13S00101) | Thread (in): | 3/8 in |
| Measurement System: | Imperial | Product Group: | Side Guide Solutions |
| Product Type: | Bracket (Rod Mount - SS) | Length (in): | 5 in |
| Rod Diameter (in): | 5/8 in | Slot Outer Center Distance (in): | 4 in |
| Slot Inner Center Distance (in): | 3 in |
General Specifications
| UPC: | 787405186880 | Weight: | 0.42 LB |

