System Plast Stainless Steel Bracket; Series: VG-253N, for Rod dia: 1/2-in - VG-253N-S-12
Part #:VG-253N-S-12
Catalog #:VG-253N-S-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Stainless Steel Bracket | Material: | Stainless Steel |
| Version: | Bracket with Eyelet and Nut~for 1/2" Rod | Measurement System: | Imperial |
| Width (in): | 1.25 in | Product Group: | Side Guide Solutions |
| Base Diameter (in): | 0 in | Product Type: | Bracket (Rod Mount - SS) |
| Thread (in): | 0.375 in | Component Series: | VG-253N |
| Length (in): | 5 in | Product Line: | Conveying Components |
| Height (in): | 2.2 in | Slot Inner Center Distance (in): | 3 in |
| Rod Diameter (in): | .5 in | Slot Outer Center Distance (in): | 4 in |
General Specifications
| UPC: | 787405488229 | Weight: | 0.41 LB |
| Packaged Length: | 5.55 IN | Packaged Width: | 6.15 IN |
| Packaged Height: | 1.35 IN |

