System Plast Stainless Steel Bracket; Series: VG-253N, for Rod dia: 3/4-in - VG-253N-S-34
Part #:VG-253N-S-34
Catalog #:VG-253N-S-34
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Product Line: | Conveying Components | Length (in): | 5 in |
| Height (in): | 2.2 in | Component Series: | VG-253N |
| Thread (in): | 0.375 in | Product Group: | Side Guide Solutions |
| Version: | Bracket with Eyelet and Nut~for 3/4" Rod | Product Type: | Bracket (Rod Mount - SS) |
| Measurement System: | Imperial | Base Diameter (in): | 0 in |
| Width (in): | 1.25 in | Slot Outer Center Distance (in): | 4 in |
| Slot Inner Center Distance (in): | 3 in | Rod Diameter (in): | 3/4 in |
General Specifications
| UPC: | 787405488236 | Weight: | 0.37 LB |

