System Plast Stainless Steel Bracket; Series: VG-253N, for Rod dia: 5/8-in - VG-253N-S-58
Part #:VG-253N-S-58
Catalog #:VG-253N-S-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Stainless Steel Bracket | Material: | Stainless Steel |
| Measurement System: | Imperial | Thread (in): | 0.375 in |
| Height (in): | 2.2 in | Product Line: | Conveying Components |
| Product Type: | Bracket (Rod Mount - SS) | Width (in): | 1.25 in |
| Product Group: | Side Guide Solutions | Length (in): | 5 in |
| Base Diameter (in): | 0 in | Version: | Bracket with Eyelet and Nut~for 5/8" Rod |
| Component Series: | VG-253N | Slot Outer Center Distance (in): | 4 in |
| Slot Inner Center Distance (in): | 3 in | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405488250 | Weight: | 0.50 LB |

