System Plast Stainless Steel Bracket; Series: VG-254K, for Rod dia: 1/2-in - VG-254K-S-12
Part #:VG-254K-S-12
Catalog #:VG-254K-S-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Bracket |
| Product Line: | Conveying Components | Length (in): | 4 in |
| Height (in): | 1.56 in | Measurement System: | Imperial |
| Product Type: | Bracket (Rod Mount - SS) | Width (in): | 1.13 in |
| Thread (in): | 3/8 in | Product Group: | Side Guide Solutions |
| Component Series: | VG-254K | Version: | Small Bracket w/Hand Knob for 1/2" Rod (Cross Ref. 13S00104) |
| Rod Diameter (in): | 1/2 in | Slot Outer Center Distance (in): | 3 in |
| Slot Inner Center Distance (in): | 2.5 in |
General Specifications
| UPC: | 787405188235 | Weight: | 0.31 LB |
| Packaged Length: | 4.00 IN | Packaged Width: | 1.56 IN |
| Packaged Height: | 1.13 IN |

