System Plast Stainless Steel Brackets Base; Series: VG-223 - VG-223R-B
Part #:VG-223R-B
Catalog #:VG-223R-B
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Stainless Steel Brackets Base | Version: | Heavy Duty |
| Material: | Stainless Steel | Height (in): | 6.21 in |
| Depth (in): | 3.44 in | Base Diameter (in): | 0 in |
| Component Series: | VG-223 | Product Line: | Conveying Components |
| Product Type: | Brackets (Stainless Steel) | Straight/Swivel: | Swivel |
| Measurement System: | Universal | Product Group: | Side Guide Brackets and Accessories |
General Specifications
| UPC: | 787405487826 | Weight: | 0.67 LB |

