System Plast Stainless Steel Brackets; Series: VG-223, for Rod dia: 0.5-in - VG-223R-TOP-12
Part #:VG-223R-TOP-12
Catalog #:VG-223R-TOP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Rotating Top: | VG-223R-TOP |
| Version: | Rotating Top For Rotating Top Heavy Duty Stainless Steel Bracket | Type: | Stainless Steel Brackets |
| Measurement System: | Universal | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Product Type: | Brackets (Stainless Steel) |
| Component Series: | VG-223 | Straight/Swivel: | Swivel |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405488083 | Weight: | 0.35 LB |

