System Plast Stainless Steel Brackets; Series: VG-223, for Rod dia: 0.625-in - VG-223R-58-01
Part #:VG-223R-58-01
Catalog #:VG-223R-58-01
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Stainless Steel Brackets |
| Version: | Heavy Duty, Rotating Stainless Steel Bracket | Component Series: | VG-223 |
| Product Type: | Brackets (Stainless Steel) | Straight/Swivel: | Swivel |
| Depth (in): | 3.45 in | Product Group: | Side Guide Brackets and Accessories |
| Height (in): | 8.85 in | Product Line: | Conveying Components |
| Rod Center to Top of Slot: | 4.26 | Measurement System: | Universal |
| Base Type: | VG-223R-B | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405487819 | Weight: | 0.96 LB |

