System Plast Stainless Steel Brackets; Series: VG-223, for Rod dia: 0.625-in - VG-223R-TOP-58
Part #:VG-223R-TOP-58
Catalog #:VG-223R-TOP-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Version: | Rotating Top For Rotating Top Heavy Duty Stainless Steel Bracket |
| Rotating Top: | VG-223R-TOP | Type: | Stainless Steel Brackets |
| Product Line: | Conveying Components | Product Type: | Brackets (Stainless Steel) |
| Straight/Swivel: | Swivel | Component Series: | VG-223 |
| Product Group: | Side Guide Brackets and Accessories | Measurement System: | Universal |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405488120 | Weight: | 0.31 LB |

