System Plast Standard Duty Bracket- Polyamide- 1/2" Rod - VG-210-12
Part #:VG-210-12
Catalog #:VG-210-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Component Series: | VG-210 |
| Height (in): | 7.55 in | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Straight |
| Rod Center to Top of Slot: | 3 | Product Type: | Bracket (straight) |
| Length (in): | 2.5 in | Measurement System: | Universal |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405171305 | Weight: | 0.47 LB |
| Packaged Length: | 8.55 IN | Packaged Width: | 3.55 IN |
| Packaged Height: | 1.90 IN |

