System Plast Standard Duty Bracket- Polyamide- 5/8" Rod - VG-210-58
Part #:VG-210-58
Catalog #:VG-210-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Length (in): | 2.5 in |
| Rod Center to Top of Slot: | 3 | Product Group: | Side Guide Brackets and Accessories |
| Component Series: | VG-210 | Width (in): | 1.62 in |
| Straight/Swivel: | Straight | Height (in): | 7.55 in |
| Measurement System: | Universal | Product Type: | Bracket (straight) |
| Product Line: | Conveying Components | Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405171329 | Weight: | 0.44 LB |

