System Plast Standard Duty Bracket- Polypropylene- 1/2" Rod - VG-210PP-12
Part #:VG-210PP-12
Catalog #:VG-210PP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Straight/Swivel: | Straight |
| Rod Center to Top of Slot: | 3 | Product Group: | Side Guide Brackets and Accessories |
| Thread (in): | 0.375 in | Product Line: | Conveying Components |
| Length (in): | 2.5 in | Component Series: | VG-210 |
| Base Diameter (in): | 0 in | Product Type: | Bracket (Polypropylene) |
| Height (in): | 7.55 in | Measurement System: | Imperial |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405171480 | Weight: | 0.52 LB |

