System Plast Standard Duty Guide Rail Bracket,~Polyamide, 1/2" Rod, without Positioning Lip - VG-210F-12
Part #:VG-210F-12
Catalog #:VG-210F-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Straight/Swivel: | Straight |
| Height (in): | 7.55 in | Product Type: | Bracket (Polyamide) |
| Measurement System: | Imperial | Thread (in): | 0.375 in |
| Width (in): | 1.62 in | Product Group: | Side Guide Brackets and Accessories |
| Rod Center to Top of Slot: | 3 | Component Series: | VG-210 |
| Length (in): | 2.5 in | Product Line: | Conveying Components |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405484962 | Weight: | 0.48 LB |
| Packaged Length: | 5.20 IN | Packaged Width: | 8.30 IN |
| Packaged Height: | 1.75 IN |

