System Plast Standard Duty Guide Rail Bracket,~Polypropylene, 1/2" Rod,~without Positioning Lip - VG-210FPP-12
Part #:VG-210FPP-12
Catalog #:VG-210FPP-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYPROPYLENE | Thread (in): | 0.375 in |
| Length (in): | 2.5 in | Product Group: | Side Guide Brackets and Accessories |
| Product Type: | Bracket (Polyamide) | Product Line: | Conveying Components |
| Rod Center to Top of Slot: | 3 | Height (in): | 7.55 in |
| Base Diameter (in): | 0 in | Measurement System: | Imperial |
| Component Series: | VG-210 | Straight/Swivel: | Straight |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405484993 | Weight: | 0.40 LB |

