System Plast Standard Duty Knob, Polyamide,~M6-1.5 Female - VG-280-M6F
Part #:VG-280-M6F
Catalog #:VG-280-M6F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Group: | Side Guide Solutions |
| Product Type: | Bracket Hand Knobs | Component Series: | VG-280 |
| Thread (Male/Female): | Female | Thread (mm): | M6 mm |
| Product Line: | Conveying Components | Height (in): | 1.48 in |
| Measurement System: | Universal | Base Diameter (in): | 0 in |
| Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405488281 | Weight: | 0.10 LB |

