System Plast Standard Duty Knob, Polyamide,~M8-1.5 Female - VG-280-M8F
Part #:VG-280-M8F
Catalog #:VG-280-M8F
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Product Type: | Bracket Hand Knobs | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Thread (mm): | M8 mm |
| Component Series: | VG-280 | Base Diameter (in): | 0 in |
| Thread (Male/Female): | Female | Height (in): | 1.48 in |
| Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405488298 | Weight: | 0.10 LB |

