System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-AC-14-P
Part #:VG-205-AC-14-P
Catalog #:VG-205-AC-14-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Standard Metal "L" Bracket Assemblies | Version: | L BRACKET, 1/4" PLATED, A TOP/C BOTTOM, INCLUDES HARDWARE |
| Material: | ZINC PLATED STEEL | Style: | AC |
| Component Series: | VG-205 | Product Line: | Conveying Components |
| Product Group: | Side Guide Brackets and Accessories | Measurement System: | Universal |
| Product Type: | Bracket (Metal "L") | Base Diameter (in): | 0 in |
| Straight/Swivel: | Straight | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170803 | Weight: | 1.45 LB |

