System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-AC-14-S
Part #:VG-205-AC-14-S
Catalog #:VG-205-AC-14-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | L BRACKET, 1/4" STAINLESS STEEL, A TOP/C BOTTOM, INCLUDES HARDWARE | Type: | Standard Metal "L" Bracket Assemblies |
| Style: | AC | Material: | Stainless Steel |
| Base Diameter (in): | 0 in | Product Line: | Conveying Components |
| Component Series: | VG-205 | Product Type: | Bracket (Metal "L") |
| Straight/Swivel: | Straight | Product Group: | Side Guide Brackets and Accessories |
| Measurement System: | Universal | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170810 | Weight: | 1.44 LB |

