System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-AC-316-P
Part #:VG-205-AC-316-P
Catalog #:VG-205-AC-316-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | L BRACKET, 3/16" PLATED, A TOP/C BOTTOM, INCLUDES HARDWARE | Type: | Standard Metal "L" Bracket Assemblies |
| Style: | AC | Material: | ZINC PLATED STEEL |
| Product Line: | Conveying Components | Component Series: | VG-205 |
| Measurement System: | Universal | Straight/Swivel: | Straight |
| Product Group: | Side Guide Brackets and Accessories | Base Diameter (in): | 0 in |
| Product Type: | Bracket (Metal "L") | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170841 | Weight: | 1.10 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

