System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-AC-316-S
Part #:VG-205-AC-316-S
Catalog #:VG-205-AC-316-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Standard Metal "L" Bracket Assemblies | Material: | Stainless Steel |
| Style: | AC | Version: | L BRACKET, 3/16" STAINLESS STEEL, A TOP / C BOTTOM, INCLUDES HARDWARE |
| Product Line: | Conveying Components | Product Type: | Bracket (Metal "L") |
| Measurement System: | Universal | Straight/Swivel: | Straight |
| Product Group: | Side Guide Brackets and Accessories | Component Series: | VG-205 |
| Base Diameter (in): | 0 in | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 662288969891 | Weight: | 1.06 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 4.00 IN |
| Packaged Height: | 1.50 IN |

