System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-BB-316-P
Part #:VG-205-BB-316-P
Catalog #:VG-205-BB-316-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | ZINC PLATED STEEL | Type: | Standard Metal "L" Bracket Assemblies |
| Style: | BB | Version: | L BRACKET, 3/16" PLATED, B TOP/B BOTTOM, INCLUDES HARDWARE |
| Component Series: | VG-205 | Straight/Swivel: | Straight |
| Measurement System: | Universal | Product Line: | Conveying Components |
| Product Type: | Bracket (Metal "L") | Base Diameter (in): | 0 in |
| Product Group: | Side Guide Brackets and Accessories | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170902 | Weight: | 0.92 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

