System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-BC-14-S
Part #:VG-205-BC-14-S
Catalog #:VG-205-BC-14-S
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | L BRACKET, 1/4" STAINLESS STEEL, B TOP / C BOTTOM, INCLUDES HARDWARE | Material: | Stainless Steel |
| Style: | BC | Type: | Standard Metal "L" Bracket Assemblies |
| Measurement System: | Universal | Base Diameter (in): | 0 in |
| Product Line: | Conveying Components | Product Group: | Side Guide Brackets and Accessories |
| Straight/Swivel: | Straight | Product Type: | Bracket (Metal "L") |
| Component Series: | VG-205 | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170933 | Weight: | 1.32 LB |

