System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - BRACKET,L,3/16,PLT,BC
Part #:VG-205-BC-316-P
Catalog #:BRACKET,L,3/16,PLT,BC
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Version: | L BRACKET, 3/16" PLATED, B TOP/C BOTTOM, INCLUDES HARDWARE | Material: | ZINC PLATED STEEL |
| Style: | BC | Type: | Standard Metal "L" Bracket Assemblies |
| Product Type: | Bracket (Metal "L") | Base Diameter (in): | 0 in |
| Straight/Swivel: | Straight | Component Series: | VG-205 |
| Measurement System: | Universal | Product Group: | Side Guide Brackets and Accessories |
| Product Line: | Conveying Components | Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405170964 | Weight: | 1.04 LB |
| HTC: | 8431.39.0010 | Country of Origin: | United States of America |

