System Plast Standard Metal "L" Bracket Assemblies; Series: VG-205 - VG-205-DB-316-P
Part #:VG-205-DB-316-P
Catalog #:VG-205-DB-316-P
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Style: | DB | Material: | ZINC PLATED STEEL |
| Version: | L Bracket, 3/16" Plated, D Top/B Bottom | Type: | Standard Metal "L" Bracket Assemblies |
| Component Series: | VG-205 | Measurement System: | Universal |
| Product Line: | Conveying Components | Product Group: | Side Guide Brackets and Accessories |
| Straight/Swivel: | Straight | Product Type: | Bracket (Metal "L") |
| Lateral Adjustment (in): | 1.5 in |
General Specifications
| UPC: | 787405171077 | Weight: | 1.40 LB |
| Packaged Length: | 5.25 IN | Packaged Width: | 6.00 IN |
| Packaged Height: | 1.75 IN |

