System Plast Std. Duty Knob- Polyamide- M10-1.5 Male - VG-280-M10M
Part #:VG-280-M10M
Catalog #:VG-280-M10M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (Male/Female): | Male |
| Thread (mm): | M10 mm | Product Group: | Side Guide Solutions |
| Component Series: | VG-280 | Product Line: | Conveying Components |
| Height (in): | 2 in | Product Type: | Bracket Hand Knobs |
| Measurement System: | Universal | Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405191730 | Weight: | 0.14 LB |
| Packaged Length: | 5.10 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 1.90 IN |

