System Plast Std Duty Knob, Polyamide, M10 Female - VG-280K
Part #:VG-280K
Catalog #:VG-280K
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Thread (mm): | M10 mm |
| Product Line: | Conveying Components | Height (in): | 1.2 in |
| Width (in): | 2 in | Product Group: | Side Guide Solutions |
| Measurement System: | Universal | Product Type: | Bracket Hand Knobs |
| Length (in): | 2 in | Component Series: | VG-280 |
| Thread (Male/Female): | Female | Outer Diameter (in): | 2 in |
General Specifications
| UPC: | 787405191662 | Weight: | 0.11 LB |
| Packaged Length: | 5.50 IN | Packaged Width: | 6.90 IN |
| Packaged Height: | 1.75 IN |

