System Plast Support Rod; Length: 12-in, for Rod Diameter: 1/2-in - VG-215-12-12T
Part #:VG-215-12-12T
Catalog #:VG-215-12-12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Support Rod |
| Length (in): | 12 in | Rod Length (in): | 12 in |
| Thread (in): | 0 in | Component Series: | VG-215 |
| Measurement System: | Universal | Product Group: | Side Guide Solutions |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Line: | Conveying Components |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405175211 | Weight: | 0.29 LB |
| Packaged Length: | 12.00 IN | Packaged Width: | 0.50 IN |
| Packaged Height: | 0.50 IN |

