System Plast Support Rod; Length: 6-in, for Rod Diameter: 10-mm - VG-616-06-10M
Part #:VG-616-06-10M
Catalog #:VG-616-06-10M
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Type: | Support Rod | Material: | Stainless Steel |
| Length (in): | 6 in | Component Series: | VG-616 |
| Measurement System: | Universal | Thread (in): | 0 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Product Line: | Conveying Components | Rod Diameter (mm): | 10 mm |
General Specifications
| UPC: | 787405497191 | Weight: | 0.10 LB |

