System Plast Support Rod; Length: 9-in, for Rod Diameter: 1/2-in - VG-215-09-12T
Part #:VG-215-09-12T
Catalog #:VG-215-09-12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Support Rod |
| Length (in): | 9 in | Product Line: | Conveying Components |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Component Series: | VG-215 |
| Thread (in): | 0 in | Measurement System: | Universal |
| Product Group: | Side Guide Solutions | Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405175167 | Weight: | 0.22 LB |

