System Plast Support Rods; Length: 6-in, for Rod Diameter: 1/2-in - VG-215-06-12T
Part #:VG-215-06-12T
Catalog #:VG-215-06-12T
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | Stainless Steel | Type: | Support Rods |
| Base Diameter (in): | 0 in | Length (in): | 6 in |
| Product Type: | Adjusting Rods, Caps and Rod Ends | Product Group: | Side Guide Solutions |
| Component Series: | VG-215 | Product Line: | Conveying Components |
| Measurement System: | Universal | Thread (in): | 0 in |
| Rod Diameter (in): | 1/2 in |
General Specifications
| UPC: | 787405175112 | Weight: | 0.17 LB |

