System Plast Swivel Cap, Assembly, Polyamide, 5/8" Rod (for VG-203) - VG-CTOP-58
Part #:VG-CTOP-58
Catalog #:VG-CTOP-58
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Product Line: | Conveying Components |
| Component Series: | VG-CTOP | Measurement System: | Metric |
| Product Group: | Side Guide Brackets and Accessories | Straight/Swivel: | Swivel |
| Thread (mm): | M10 mm | Product Type: | Bracket Accessories |
| Rod Diameter (in): | 0.625 in |
General Specifications
| UPC: | 787405381759 | Weight: | 0.17 LB |

