System Plast Swivel Cap Assembly, SS, 1/2" Rod - VG-202LHS-12
Part #:VG-202LHS-12
Catalog #:VG-202LHS-12
How can we improve our Product Information?
Talk to one of our expert sales professionals about how this brand can efficiently power your business.
Product Specifications
Technical Specifications
| Material: | POLYAMIDE | Component Series: | VG-202 |
| Rod Center to Top of Slot: | 3.05 | Measurement System: | Imperial |
| Length (in): | 2.63 in | Thread (in): | 0.375 in |
| Product Type: | Bracket (Polyamide) | Product Group: | Side Guide Brackets and Accessories |
| Base Diameter (in): | 0 in | Height (in): | 7.56 in |
| Product Line: | Conveying Components | Straight/Swivel: | Swivel |
| Rod Diameter (in): | 0.5 in |
General Specifications
| UPC: | 787405169579 | Weight: | 0.40 LB |

